IESNA:LM-63-2002
[TEST]P949929
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-740-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26437
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4123.7 3871.6 3652.9 3394.1 3135.3 2975.1 2918.3 2926.7 2975.1 3036.8
3325.7 4222.2 5678 7137.2 8613 9743.3 10741.6 11526.3 12329.3 12845.2
12883.6 12244.2 9387.7 8178.9 6804.9 4624.5 2864.9 2263.9 1520.9 801.4
400.7 303.9 193.7 113.5 45.1 0 0
4123.7 3906.7 3688 3430.8 3168.7 3006.8 2946.7 2941.7 2983.4 3040.2
3262.2 4040.2 5439.3 7078.7 8494.5 9671.5 10708.2 11604.8 12356.1 12952.1
13085.6 12558.1 9798.4 8386 7077.1 4920.1 3050.2 2349 1572.7 841.4
467.5 367.3 250.4 163.6 106.8 25 0
4123.7 3901.6 3696.3 3452.6 3197.1 3038.5 2971.7 2958.4 2985.1 3036.8
3182.1 3753.1 4951.8 6516.1 8033.7 9386 10611.4 11659.9 12578.1 13342.7
13623.2 13391.2 12518 9841.8 8254.1 6090.4 3821.5 2751.4 2001.7 1170.3
788 651.1 569.3 474.1 325.6 56.8 0
4123.7 3925 3728 3516 3287.3 3117 3041.9 3011.8 3021.8 3061.9
3133.7 3430.8 4225.5 5511.1 7040.3 8567.9 10072.2 11509.6 12795.1 13725.1
14289.4 14366.2 13948.8 13224.2 12038.9 10002 8167.3 6270.7 4203.8 1946.7
988.4 651.1 492.5 325.6 128.6 0 0
4123.7 3933.4 3768.1 3589.5 3404.1 3262.2 3177.1 3143.7 3138.7 3170.4
3223.8 3334 3688 4484.3 5711.4 7167.2 8795 10472.8 12139 13539.7
14559.8 15110.8 15132.5 14730.1 14184.2 13437.9 12394.5 10596.4 7883.4 4761.4
2033.5 707.9 295.5 165.3 65.1 5 0
4123.7 3966.8 3819.8 3696.3 3562.7 3455.9 3397.5 3370.7 3367.4 3392.4
3440.9 3511 3657.9 3985.1 4651.3 5679.7 7025.3 8561.3 10167.3 11760
13276 14559.8 15533.1 15925.5 15963.9 15945.5 15965.5 15514.8 13434.6 9549.6
5325.7 1793.1 455.8 168.6 41.7 3.3 0
4123.7 4000.2 3888.3 3808.2 3744.7 3703 3694.6 3709.7 3739.7 3779.8
3839.9 3923.4 4031.9 4212.2 4512.7 5026.9 5826.6 6901.8 8113.8 9416
10831.8 12296 13721.7 15010.6 16149.2 17082.4 18059.1 19034.1 19015.7 16029
9953.6 4215.5 1098.5 310.5 93.5 6.7 0
4123.7 4045.2 3978.4 3940 3935 3958.4 4006.8 4090.3 4170.4 4267.3
4397.5 4529.4 4661.3 4839.9 5073.6 5435.9 5996.9 6784.9 7708.1 8798.3
10040.4 11282.6 12576.4 13808.5 15397.9 17034 19020.7 20888.9 21827.2 20705.3
16324.5 8903.5 2494.3 530.9 113.5 8.3 0
4123.7 4095.3 4071.9 4095.3 4143.7 4223.9 4325.7 4445.9 4559.4 4686.3
4824.9 4965.1 5113.7 5310.7 5569.5 5945.1 6466 7192.3 8095.5 9142.2
10406.1 11751.7 13250.9 14882 16650 18615.1 20688.6 22640.3 23645.3 22645.3
17823.7 8212.3 1744.6 452.4 93.5 8.3 0
4123.7 4093.6 4087 4117 4175.4 4268.9 4385.8 4499.3 4631.2 4753.1
4890 5023.6 5177.2 5360.8 5626.3 6008.6 6541.1 7269.1 8190.6 9320.9
10603.1 12008.8 13541.4 15242.6 17055.7 19050.8 21131 22990.8 23820.6 22381.5
16802 6838.3 1327.3 352.3 70.1 6.7 0
4123.7 4127 4153.7 4245.6 4357.4 4509.4 4693 4876.6 5058.6 5242.3
5420.9 5612.9 5818.2 6095.4 6499.4 7017 7651.4 8459.4 9427.7 10512.9
11671.6 12873.6 14172.5 15399.6 16524.8 17478.1 18216 18441.4 17620 15060.7
9663.1 2836.5 515.9 158.6 40.1 13.4 0
4123.7 4142.1 4192.1 4292.3 4435.9 4616.2 4814.9 5023.6 5228.9 5415.9
5597.9 5774.8 5963.5 6193.9 6469.4 6843.3 7340.8 7946.9 8626.4 9329.2
10040.4 10756.7 11451.2 12000.5 12287.6 12290.9 12028.8 11434.5 10212.4 8482.8
5504.4 1848.1 412.4 135.2 51.8 20 0
4123.7 4145.4 4207.2 4307.3 4455.9 4624.5 4803.2 4975.1 5120.4 5230.6
5294 5334.1 5347.4 5367.5 5407.5 5472.7 5646.3 6015.3 6482.7 6940.2
7239 7375.9 7349.2 6976.9 6158.8 5077 3876.6 2541 1479.2 798
427.4 188.7 78.5 31.7 11.7 1.7 0
4123.7 4155.4 4192.1 4262.3 4314 4342.4 4345.7 4279 4157.1 3948.4
3654.6 3287.3 2869.9 2449.2 2043.5 1664.5 1325.6 1096.9 1016.7 1006.7
1016.7 1010.1 908.2 719.6 514.2 343.9 228.7 173.6 143.6 116.9
90.2 56.8 23.4 10 3.3 0 0
4123.7 4157.1 4148.7 4092 3970.1 3784.8 3532.7 3168.7 2692.9 2140.3
1624.4 1202 896.5 734.6 676.2 664.5 656.1 646.1 629.4 611
582.7 520.9 429.1 333.9 257.1 203.7 161.9 126.9 98.5 73.5
48.4 23.4 10 3.3 0 0 0
4123.7 4133.7 4045.2 3831.5 3509.3 3090.3 2519.3 1893.2 1359 986.7
789.7 704.5 652.8 609.4 571 539.3 522.6 504.2 487.5 470.8
444.1 397.3 337.2 273.8 215.4 172 138.6 106.8 80.1 55.1
28.4 13.4 5 0 0 0 0
4123.7 4103.7 3900 3542.7 3045.2 2427.5 1716.3 1173.7 876.5 774.7
724.6 677.8 619.4 549.3 477.5 417.4 372.3 352.3 365.6 385.7
385.7 362.3 320.5 267.1 210.4 167 130.2 101.8 75.1 50.1
31.7 13.4 5 0 0 0 0
4123.7 4092 3789.8 3282.3 2604.4 1803.1 1177 873.2 793 749.6
704.5 641.1 566 485.8 409 343.9 290.5 263.8 252.1 248.8
250.4 250.4 243.7 222 195.3 167 140.2 111.9 90.2 71.8
53.4 31.7 6.7 0 0 0 0
4123.7 4087 3699.6 3098.6 2293.9 1470.8 966.6 823.1 778 736.3
679.5 606 525.9 444.1 374 315.5 278.8 258.8 245.4 233.7
222 212 203.7 193.7 180.3 161.9 138.6 116.9 100.2 81.8
60.1 36.7 6.7 0 0 0 0
4123.7 4066.9 3617.8 2933.3 2051.8 1255.5 879.8 808 769.6 721.2
659.5 591 517.5 437.4 367.3 315.5 283.8 267.1 255.4 245.4
232.1 222 210.4 198.7 183.6 158.6 126.9 108.5 90.2 71.8
50.1 23.4 3.3 0 0 0 0
4123.7 4065.3 3592.8 2871.6 1953.3 1175.3 853.1 801.4 766.3 714.6
651.1 587.7 519.2 444.1 372.3 317.2 287.2 270.5 257.1 247.1
237.1 225.4 212 197 175.3 141.9 103.5 86.8 70.1 51.8
33.4 11.7 0 0 0 0 0
4123.7 4068.6 3577.8 2846.5 1911.6 1150.3 853.1 799.7 763 712.9
647.8 584.3 519.2 442.4 370.6 315.5 287.2 270.5 258.8 248.8
238.7 225.4 212 197 173.6 136.9 100.2 85.1 66.8 50.1
30.1 10 0 0 0 0 0
